Product Q20PLVQPMA
Converter
Vibration/Temperature Modbus to IO-Link Converter
Order number: 3809831- Direct connection to an analog sensor due to compact design
- Operating voltage: 18…30 VDC
- Protection class: IP67
- Status LEDs for signal strength and signal loss
- Parameterizable via IO-Link
- Operating voltage: 18…30 VDC
- Input: QM30VT2 vibration and temperature data
- Output: IO-Link
- Converts the sensor data from 3 selectable datasets from 15 registers into process data

General data
| EAN | 662488080488 |
| Customs tariff number | 85176200000 |
| Country of origin | TW |
| Weight | 26.31 g |
Technical Data
| Design | Cylindrical/Smooth |
| Operating voltage | 18…30 VDC |
| Communication protocol | IO-Link |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Plastic, PVC, Black |
| Ambient temperature | 40…+70 °C |
| Protection class | IP67 |

