Product  Q20NLV W/30

Actuator and Sensor Cable, PUR

Connection Cable

Order number: 6627520
    • Female Ø 8 mm, straight, 4-pin, snap-on, with pull-off protection
    • Sheath material: PUR
    • Sheath color: black
    • Qualified for drag chain use
    • Resistant to weld splatter
    • Resistant to chemicals, UV radiation and oils
    • Flame retardant
    • Free from halogen, silicone, PVC and LABS
    • Particularly resistant to abrasion
    • RoHS conform
    • Protection class IP67
    • Cable length: 5.0 m
#

General data

EAN 4047106162740
eCl@ss-Code (V5.1.4): 27250107 -/- Connection cable sensor-actuator
Customs tariff number 85444290900
Country of origin CN
Weight 160 g

Technical Data

Cable length 5.0  m
Ambient temperature -25…+80 °C

Mounting accessories

100005501

Functional accessories

3041545

Select Country

Turck worldwide

to top