Product  Q20PLP W/30

Photoelectric Sensor

Laser Diffuse Mode Sensor with Adjustable Background Suppression

Order number: 3073189

Alternative order number : 73189

    • Cable, PVC, 2 m
    • Protection class IP67
    • LED all-round visible
    • Cut-off point adjusted via potentiometer
    • Operating voltage: 10…30 VDC
    • PNP switching output, changeover
#

General data

EAN 662488731892
eCl@ss-Code (V5.1.4): 27270904 -/- Diffuse mode sensor with background suppression
Customs tariff number 85365019000
Country of origin US
Weight 181 g

Technical Data

Function Proximity switch
Operating mode Background suppression, adjustable
Design Rectangular
Construction size 21.1 x 15 x 34.5 mm, QS18
Range 1…150 mm
Light type Red
Laser class  1
Operating voltage 10…30 VDC
Output function NO/NC, PNP
Electrical connection Cable
Cable length 9.0  m
Housing material Plastic, ABS
Ambient temperature -10…+50 °C
Protection class IP67

Mounting accessories

100005501

Functional accessories

3041545

Select Country

Turck worldwide

to top