Product Q20NLPQ7
LED Linear Light
In the Metal Housing
Order number: 3094325Alternative order number : 94325
- Light beam: 570 mm
- Operating voltage: 12…30 VDC
- Protection class: IP50
- Opening angle: 25° with lens
- Color 1: Daylight white (100% light intensity)
- Color 2: blue (100% light intensity)
- Two-color linear light
- M12 x 1 male, straight, 4-pin
- Window with 25-degree lens
- SMBWLS28RA mounting bracket included in delivery

General data
| EAN | 662488943257 |
| eCl@ss-Code (V5.1.4): | 27119002 -/- Work light |
| Customs tariff number | 94054239900 |
| Country of origin | MX |
| Weight | 590 g |
Technical Data
| Function | Linear light |
| Design | Rectangular |
| Construction size | 608 x 28 x 32.2 mm, WLS28-2 |
| Light type | White/Blue |
| Operating voltage | 12…30 VDC |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Metal, AL |
| Ambient temperature | -40…+70 °C |
| Protection class | IP50 |
Mounting accessories
|
PT1A-1004-U1-H1143 | 100005501 |
Connectivity accessories
|
EC-FKFDE4.5-0.5/16 | 6934557 |
|
WKC4.4T-P7X3.1-2.5/TXO3700 | 6633029 |
Functional accessories
|
T18SN6REV | 3041545 |

