Product QT50UDBQ6-CRFV
Ultrasonic Sensor
diffuse mode sensor
With Switching Outputs
Order number: 3072183Alternative order number : 72183
- LED indicates signal intensity
- Male connector, 5-pin, 7/8"
- Temperature compensation selectable via DIP switch
- Blind zone: 20 cm
- Range: 800 cm

General data
| EAN | 662488721831 |
| eCl@ss-Code (V5.1.4): | 27272803 -/- Ultrasonic proximity switch |
| Customs tariff number | 85365080000 |
| Country of origin | US |
| Weight | 381 g |
Technical Data
| Function | Proximity switch |
| Operating mode | Time-of-Flight |
| Design | Rectangular |
| Construction size | 67.4 x 74 x 100.2 mm, QT50U |
| Radiation direction | straight |
| Range | 200…8000 mm |
| Operating voltage | 85…265 VAC |
| Switching element function | 2 x NO contact |
| Output function | PNP |
| Electrical connection | Connector, 7/8″ |
| Housing material | Plastic, PBT |
| Ambient temperature | -20…+70 °C |
| Protection class | IP67 |
| Special features | Clear object detection, Pump function |
Mounting accessories
|
INS.P.IO_SYSTEM-EXCOM_PSM24_N_1.32 | 100032386 |
|
LI150P1-Q17LM1-LIU5X2-0.3-RS5
Rectangular, plastic |
1590727 |
|
FS46PS-2/M16 | U2-29262 |
Connectivity accessories
|
Q50AP W/30 | 3067617 |
|
K50APT2YRCQP | 3800873 |

