Product M12PLP
Industrial Ethernet Cable
Extension Cable
Order number: U8636-2- Cable length: 2.0 m
- RJ45 male connector, straight, 8-pin
- RJ45, Male, Straight, 8-pin, Shielded
- Industrial Ethernet cable
- Fieldbus type: Ethernet CAT5E, TPE jacket, teal, shielded, 4UTP × 24 AWG
- -40 °C cold bending strength
- Fire classes: UL 1685, UL1061
- Flexlife and C-Track approved

General data
| EAN | 4047101035896 |
| Customs tariff number | 85444290900 |
| Country of origin | MX |
| Weight | 155 g |
Technical Data
| Cable length | 2.0 m |
| Ambient temperature | 5…+80 °C |

