Product  K50APLPGREQ

Pick-to-Light

Placement Sensor

Capacitive Button

Order number: 3085569

Alternative order number : 85569

    • Protection classes IP67 / IP69K
    • Male M12 x 1, 5-pin
    • Disabled: Green (COL 1)
    • Enabled: Yellow (COL 2)
    • Operating voltage 10…30 VDC
    • Bipolar circuit
    • NO contact
    • Hold function
#

General data

EAN 662488855697
eCl@ss-Code (V5.1.4): 27371201 -/- Indicator
Customs tariff number 85365019000
Country of origin US
Weight 136 g

Technical Data

Function Touch Button
Light type Green, Yellow
Number of colors/segments 2
Output function NO contact, PNP/NPN
Electrical connection Connector, M12 × 1
Housing material Plastic, PC, Black
Window material Polycarbonate, diffuse
Ambient temperature -40…+50 °C
Protection class IP67/IP69

Select Country

Turck worldwide

to top