Product K50RPLPGRCQ
Draw-Wire
Order number: 1544555- Measuring range up to 10000mm
- M12 connector
- Protection class: IP65 (Encoder)
- Analog output, 4…20 mA
- Supply voltage 12…30 VDC

General data
| EAN | 4047101257007 |
| eCl@ss-Code (V5.1.4): | 27270790 -/- Sensor for length, path (not classified) |
| Customs tariff number | 90318020000 |
| Country of origin | DE |
| Weight | 3240 g |
Technical Data
| Output function | Analog output |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Titanium anodized aluminium |
| Ambient temperature | -20…+60 °C |
| Protection class | IP65 |
Mounting accessories
|
INS.P.IO_SYSTEM-EXCOM_PSM24_N_1.32 | 100032386 |
|
FS46PS-2/M16 | U2-29262 |
Connectivity accessories
|
TI-BL20-E-EN-S-6
BL ident interface set |
7030632 |
|
RSC4.4T-15/TXG | 6634164 |
Functional accessories
|
INS.P.POWER_SUPPLY-PSU67_3PHASE05.36 | 100034424 |
|
T18SN6REV | 3041545 |

