Product QS186LE214Q5
UHF Tag
Order number: 100050383- EEPROM, memory size 32 bytes
- EPC memory size up to 16 bytes

General data
| EAN | 4047101673203 |
| eCl@ss-Code (V5.1.4): | 27280401 -/- Identification RFID |
| Customs tariff number | 85235110000 |
| Country of origin | DE |
| Weight | 1 g |
Technical Data
| Design | Smart Label |
Mounting accessories
|
PT40R-1004-U1-H1143 | 6836476 |
|
VS2KRN5VQ | 3063101 |
|
QS30AF600 | 3011977 |
|
PS001V-505-LI2UPN8X-H1141 | 6832853 |
Connectivity accessories
|
TI-BL20-E-EN-S-6
BL ident interface set |
7030632 |
|
RSC4.4T-15/TXG | 6634164 |

