Product QS186LE210Q8
Photoelectric Sensor
Opposed Mode Sensor (Emitter)
Order number: 3027412Alternative order number : 27412
- Cable, 9 m
- Protection class IP67
- Ambient temperature: -40…+70 °C
- Modulation frequency A, requires receivers with the same frequency
- Operating voltage 10…30 VDC or 12…240 VAC

General data
| EAN | 662488274122 |
| eCl@ss-Code (V5.1.4): | 27270901 -/- Opposed mode sensor |
| Customs tariff number | 85437090990 |
| Country of origin | US |
| Weight | 850 g |
Technical Data
| Function | Opposed mode sensor |
| Operating mode | Emitter |
| Design | Tube |
| Construction size | M30 x 1.5 |
| Range | 0…150000 mm |
| Light type | IR |
| Operating voltage | 12…240 VAC / 10…30 VDC |
| Electrical connection | Cable |
| Cable length | 9.0 m |
| Housing material | Metal, Stainless steel |
| Ambient temperature | -40…+70 °C |
| Protection class | IP67 |
| Special features | Chemical-resistant |
Mounting accessories
|
PT40R-1004-U1-H1143 | 6836476 |
|
VS2KRN5VQ | 3063101 |
|
QS30AF600 | 3011977 |
|
PS001V-505-LI2UPN8X-H1141 | 6832853 |
Connectivity accessories
|
TI-BL20-E-EN-S-6
BL ident interface set |
7030632 |
|
RSC4.4T-15/TXG | 6634164 |

