Product K50APLPGREQP
Magnetic Field Sensor
For Pneumatic Cylinders
Order number: 4685800- Plastic, PA12-GF30
- Magnetic-inductive sensor
- DC 3‐wire, 10…30 VDC
- NO contact, PNP output
- Male connector, M8 x 1

General data
| EAN | 4047101000412 |
| eCl@ss-Code (V5.1.4): | 27270104 -/- Magnetic inductive proximity switch |
| Customs tariff number | 85365019000 |
| Country of origin | PL |
| Weight | 10 g |
Technical Data
| Output function | NO contact, PNP |
| Electrical connection | Connector, M8 × 1 |
| Housing material | Plastic, PA12-GF30 |
| Ambient temperature | -25…+70 °C |
| Protection class | IP67 |
Mounting accessories
|
INS.P.IO_SYSTEM-EXCOM_PSM24_N_1.32 | 100032386 |
|
FS46PS-2/M16 | U2-29262 |
Connectivity accessories
|
TI-BL20-E-EN-S-6
BL ident interface set |
7030632 |
|
RSC4.4T-15/TXG | 6634164 |
Functional accessories
|
INS.P.POWER_SUPPLY-PSU67_3PHASE05.36 | 100034424 |
|
T18SN6REV | 3041545 |

