Product PVD100 W/30
LED Linear Light
In the Metal Housing
Order number: 3087948Alternative order number : 87948
- ON/OFF switch
- Light beam: 430mm
- Operating voltage: 12…30 VDC
- Protection class: IP50
- Color: White
- Cable, PVC, 2 m
- SMBWLS28RA mounting bracket included in delivery

General data
| EAN | 662488879488 |
| eCl@ss-Code (V5.1.4): | 27119002 -/- Work light |
| Customs tariff number | 94054239900 |
| Country of origin | MX |
| Weight | 430 g |
Technical Data
| Function | Linear light |
| Light type | White |
| Number of colors/segments | 1 |
| Dimmable | Two-stage |
| Cascadable | No |
| Beam angle | wide beam 40-80° |
| Electrical connection | Cable |
| Cable length | 2.0 m |
| Housing material | Metal, AL |
| Window material | Polycarbonate, clear |
| Ambient temperature | -40…+70 °C |
| Protection class | IP50 |
Mounting accessories
|
WKC4.4T-40-RSC4.4T/TXL | 6633986 |
|
CL50PRGB7AQ | 3810718 |
|
CMBSD8241-0/PG9
Field-wireable male connector, M12 × 1, angled, 4-pin, screw terminal connection, cable feedthrough 6.0 to 8 mm, core cross-section/terminal capacity 0.14 to 0.75 mm², metal housing, metal nut, shieldable, D-coded, for Ethernet |
6604239 |

