Product QS18EP6DVQ7
Accessories
Test Box
Order number: 6967112- Universal test device for different sensor types.
- 2-wire DC sensors
- 3-wire and 4-wire DC sensors (npn/pnp)
- NAMUR sensors according to DIN EN 60947-5-6
- Function test without dismounting the sensor
- User-friendly operator and display elements
- Powered via 2 batteries, type E-Block 9 V

General data
| EAN | 4047101206845 |
| eCl@ss-Code (V5.1.4): | 27250391 -/- Decentralized periphery (parts) [AKP191002] |
| Customs tariff number | 85437090990 |
| Country of origin | DE |
| Weight | 356 g |
Technical Data
| Operating voltage | 18…0.0 VDC |
| Electrical connection | Spring type terminals Cable with M12 × 1 female connector Cable with M8 × 1 female connector |
| Housing material | Plastic, PBT-GF30-V0 |
Mounting accessories
|
PT40R-1004-U1-H1143 | 6836476 |
|
VS2KRN5VQ | 3063101 |
|
QS30AF600 | 3011977 |
|
PS001V-505-LI2UPN8X-H1141 | 6832853 |
Connectivity accessories
|
WKC4.4T-P7X3.1-2.5/TXO3700 | 6633029 |
|
EC-FKFDE4.5-0.5/16 | 6934557 |

