Product  QS18EN6DVQ5

High-Temperature Resistant Actuator and Sensor Cable

Connection Cable

Order number: 8104903
    • M12 female connector, angled, 3-pin
    • Sheath material: PTFE
    • Sheath color: white
    • Flame-retardant
    • Resistant to welding sparks
    • Resistant to chemicals, UV radiation and oils
    • Resistant to acids and alkaline solutions
    • LABS free
    • Resistant to microbes and hydrolysis
    • Cold and heat-flexible
    • RoHS-compliant
    • Protection class IP65
    • Temperature range of the cable: -190°C…260°C
    • Cable length: 30 m
#

General data

EAN 4047106292829
eCl@ss-Code (V5.1.4): 27250107 -/- Connection cable sensor-actuator
Customs tariff number 85444290900
Country of origin DE
Weight 693 g

Technical Data

Cable length 30.0  m

Select Country

Turck worldwide

to top