Product QS18VP6FF50QPMA
Ultrasonic Sensor
emitter
Order number: 3038509Alternative order number : 38509
- Compact design
- Connection via male M12 x 1
- Blind zone: 0 cm
- Range: 60 cm

General data
| EAN | 662488385095 |
| eCl@ss-Code (V5.1.4): | 27272801 -/- Ultrasonic opposed mode sensor |
| Customs tariff number | 85437090990 |
| Country of origin | US |
| Weight | 63.5 g |
Technical Data
| Function | Opposed mode sensor |
| Operating mode | Emitter |
| Design | Rectangular with thread |
| Construction size | M18 x 1 |
| Range | 300…600 mm |
| Operating voltage | 12…30 VDC |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Plastic, PBT |
| Ambient temperature | -40…+70 °C |
| Protection class | IP67 |
| Special features | Clear object detection |
Mounting accessories
|
PT40R-1004-U1-H1143 | 6836476 |
|
VS2KRN5VQ | 3063101 |
|
QS30AF600 | 3011977 |
|
PS001V-505-LI2UPN8X-H1141 | 6832853 |

