Product QS18VP6DQPMA
Photoelectric Sensor
Diffuse-Mode Sensor with Fixed Background Suppression
Order number: 3078156Alternative order number : 78156
- Male M8 × 1; 4-pin
- Protection class IP67
- LED, all-round visible
- Operating voltage: 10…30 VDC
- PNP switching output, changeover

General data
| EAN | 662488781569 |
| eCl@ss-Code (V5.1.4): | 27270904 -/- Diffuse mode sensor with background suppression |
| Customs tariff number | 85365019000 |
| Country of origin | CN |
| Weight | 19 g |
Technical Data
| Function | Proximity switch |
| Operating mode | Background suppression, non-adjustable |
| Design | Rectangular |
| Construction size | 20 x 12 x 42 mm, Q20 |
| Range | 0…150 mm |
| Light type | Red |
| Operating voltage | 10…30 VDC |
| Output function | Complementary contact, PNP |
| Electrical connection | Connector, M8 × 1 |
| Housing material | Plastic, Thermoplastic material |
| Ambient temperature | -20…+60 °C |
| Protection class | IP67 |
Mounting accessories
|
PT40R-1004-U1-H1143 | 6836476 |
|
VS2KRN5VQ | 3063101 |
|
QS30AF600 | 3011977 |
|
PS001V-505-LI2UPN8X-H1141 | 6832853 |

