Product QS18VP6CV15QPMA
Actuator, Sensor and Supply Cable, PUR
Connection Cable
Order number: 6632245- Male M8, straight, 4-pin
- Jacket material: PUR
- Jacket color: black
- Suitable for drag chain use
- Resistant to chemicals, UV radiation and oils
- Flame retardant (FT2 acc. to UL 1581, IEC 60332-2-2)
- Resistant to welding sparks
- Free from halogen, silicone, PVC and LABS
- Particularly resistant to abrasion
- Protection class: IP67, IP69K
- Cable length: 1.0 m

General data
| EAN | 4047101473759 |
| eCl@ss-Code (V5.1.4): | 27250107 -/- Connection cable sensor-actuator |
| Customs tariff number | 85444290900 |
| Country of origin | CN |
| Weight | 38 g |
Technical Data
| Cable length | 1.0 m |
| Ambient temperature | -25…+80 °C |
Mounting accessories
|
PT40R-1004-U1-H1143 | 6836476 |
|
VS2KRN5VQ | 3063101 |
|
QS30AF600 | 3011977 |
|
PS001V-505-LI2UPN8X-H1141 | 6832853 |

