Product QS30EXQP
Radio Transmission System
Star Topology
Node with Integrated Sensor
Order number: 3029044Alternative order number : 29044
- Protection class IP67
- Integrated push button and multi-color LED indicator lights
- 2.4 GHZ frequency band
- Frequency hopping FHSS
- Time division multiplex access - TDMA
- Operating voltage: 3.6…5.5 VDC
- Current consumption: ≤ 100 µA
- Supply via 2x 3.6 V Li-ion AA batteries, supplied with the device
- FCC-ID UE300DX80-2400 This device complies with FCC para. 15, sub para. C, 15.247 ETSI/EN: In compliance with EN 300 328: V1.7.1 (2006‐05)IC: 7044A‐DX8024
- Radiation protection 10 V/m for 80-2700 MHz acc. to EN 61000-6-2

General data
| EAN | 662488290443 |
| eCl@ss-Code (V5.1.4): | 27250312 -/- Communication interface, active |
| Customs tariff number | 85176200000 |
| Country of origin | US |
| Weight | 277 g |
Technical Data
| Design | Rectangular |
| Construction size | 68.9 x 44.5 x 87.6 mm, Q45 |
| Range | 1000000 mm |
| Operating voltage | 3.6…5.5 VDC |
| Housing material | Plastic, PBT Lexan, Yellow |
| Ambient temperature | -40…+70 °C |
| Protection class | IP67 |
| Special features | wireless |
Mounting accessories
|
INS.P.IO_SYSTEM-EXCOM_PSM24_N_1.32 | 100032386 |
|
LI150P1-Q17LM1-LIU5X2-0.3-RS5
Rectangular, plastic |
1590727 |
|
FS46PS-2/M16 | U2-29262 |
Connectivity accessories
|
Q50AP W/30 | 3067617 |
|
K50APT2YRCQP | 3800873 |

