Product  LX3ERSRQ

Photoelectric Sensor

Diffuse Mode Sensor with Fixed-Field Background Suppression

Order number: 3057544

Alternative order number : 57544

    • Male M12 × 1, 4-pin
    • Metal housing, ZN, black
    • Protection class IP67
    • Operating voltage 10…30 VDC
    • NPN switching output
    • Light/dark operation
#

General data

EAN 662488575441
eCl@ss-Code (V5.1.4): 27270903 -/- Diffuse mode sensor, energy-efficient
Customs tariff number 85365019000
Country of origin US
Weight 145 g

Technical Data

Function Proximity switch
Operating mode Background suppression, non-adjustable
Design Rectangular
Construction size 42 x 18 x 76.2 mm, QMT42
Range 50…1500 mm
Light type IR
Operating voltage 10…30 VDC
Output function NO/NC, NPN
Electrical connection Connector, M12 × 1
Housing material Metal, Zinc Alloy Die-Cast, Black-finished
Ambient temperature -20…+55 °C
Protection class IP67

Connectivity accessories

3800873
3067617

Select Country

Turck worldwide

to top