Product QS30VR3FF600QPMA3
Safety Light Curtain
Passive Mirror Component
For 3-Beam Active Unit with 380-mm Beam Spacing
Order number: 3803238Alternative order number : 803238
- Passive reflector element
- Light beams: 3
- Resolution: 400 mm
- Requires active emitter/receiver element SGSSA3-400Q8 or SGSMA3-400Q12
- SIL 3 (IEC 61508)
- PL e (ISO 13849-1)

General data
| EAN | 662488022808 |
| eCl@ss-Code (V5.1.4): | 27270910 -/- Light grid |
| Customs tariff number | 70099200000 |
| Country of origin | HU |
| Weight | 2522 g |
Technical Data
| Function | Light screen |
| Design | Rectangular |
| Construction size | 56.9 x 52 x 880.5 mm, SGS Safety Grid System |
| Scan field | 800 mm |
| Optical resolution | 400 mm |
| Light type | IR |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Metal, AL, Yellow polyester |
| Ambient temperature | 0…+55 °C |
| Protection class | IP65 |
Mounting accessories
|
SM312LVQDP | 3028155 |
|
INS.P.IO_SYSTEM-EXCOM_PSM24_N_1.32 | 100032386 |
|
LI150P1-Q17LM1-LIU5X2-0.3-RS5
Rectangular, plastic |
1590727 |
|
FS46PS-2/M16 | U2-29262 |

