Product  SLSCR30-300P8

LED Signal Light

Order number: 3092815

Alternative order number : 92815

    • All-round LED display
    • Protection class IP67
    • Mechanical screw-in thread M30 x 1.5
    • Cable, PVC, black, 2 m, 5-wire
    • Monochrome: White (COL 1)
    • Operating voltage: 12…30 VDC
    • Individually controllable
    • Inputs: PNP
#

General data

EAN 662488928155
eCl@ss-Code (V5.1.4): 27371201 -/- Indicator
Customs tariff number 85318070000
Country of origin US
Weight 308 g

Technical Data

Function Spotlight
Design Dome
Light type White
Cascadable No
Operating voltage 12…30 VDC
Electrical connection Cable
Cable length 2.0  m
Housing material Plastic, PC
Ambient temperature -40…+50 °C
Protection class IP67

Connectivity accessories

Functional accessories

3027377

Select Country

Turck worldwide

to top