Product IM-T-9A
Photoelectric Sensor
Opposed Mode Sensor (Receiver)
Order number: 3027377Alternative order number : 27377
- 7/8" connector, 3-pin
- Protection class IP67
- Ambient temperature: -40…+70 °C
- Modulation frequency B, requires transmitters with the same frequency
- Operating voltage 10…30 VDC
- Bi-modal switching output (NPN or PNP, depending on connection)

General data
| EAN | 662488273774 |
| eCl@ss-Code (V5.1.4): | 27270901 -/- Opposed mode sensor |
| Customs tariff number | 85365019000 |
| Country of origin | US |
| Weight | 301 g |
Technical Data
| Function | Opposed mode sensor |
| Design | Tube |
| Range | 0…150000 mm |
| Operating voltage | 10…30 VDC |
| Output function | Connection programmable, PNP/NPN |
| Electrical connection | Connector, 7/8″ |
| Housing material | Metal, Stainless steel |
| Ambient temperature | -40…+70 °C |
| Protection class | IP67 |

