Product SLSR30-1200P8
Photoelectric Sensor
Retroreflective Sensor with Polarizing Filter
Order number: 3073072Alternative order number : 73072
- Cable with male end M12 × 1, 5-pin, PUR, 150 mm
- Protection class IP67
- LED all-round visible
- Sensitivity adjusted via potentiometer
- Operating voltage: 12…250 VDC or 24…250 VAC
- Relay output, changeover

General data
| EAN | 662488730727 |
| eCl@ss-Code (V5.1.4): | 27270902 -/- Retroreflective sensor |
| Customs tariff number | 85365080000 |
| Country of origin | US |
| Weight | 108.86 g |
Technical Data
| Function | Retroreflective Sensor |
| Design | Rectangular with thread |
| Range | 0…8000 mm |
| Light type | Red polarized |
| Operating voltage | 24…250 VAC / 12…250 VDC |
| Output function | NO/NC, Relay output |
| Electrical connection | Cable with connector, 1/2″ |
| Cable length | 0.150 m |
| Housing material | Plastic, Thermoplastic material, Yellow |
| Ambient temperature | -20…+70 °C |
| Protection class | IP67 |

