Product SLSR14-900P8
Image Processing
C-mount Lens
Order number: 3097347Alternative order number : 97347
- With focus and iris lock
- For VE Smart Camera
- Focal distance 12 mm
- Minimum operating distance: 110 mm
- Minimum view field: 49 × 37 mm
- Format: 2/3"

General data
| EAN | 662488973476 |
| eCl@ss-Code (V5.1.4): | 27310203 -/- Vision (image processing) (lenses) |
| Customs tariff number | 90029000000 |
| Country of origin | CH |
| Weight | 117.93 g |

