Product SLSR14-750P8
LED Signal Light
Tower Light
Order number: 3088592Alternative order number : 88592
- Black plastic housing
- Protection class IP67
- EMI and RFI immune
- Colors: Yellow rotating (COL 1) / Red steady (COL 2)
- Operating voltage: 12…30 VDC or 24 VAC with 45 mA per LED color
- Inputs: PNP/NPN

General data
| EAN | 662488885922 |
| eCl@ss-Code (V5.1.4): | 27371201 -/- Indicator |
| Customs tariff number | 85318070000 |
| Country of origin | US |
| Weight | 238 g |
Technical Data
| Function | Tower light |
| Design | Smooth barrel |
| Light type | Yellow, rotating, Red |
| Cascadable | No |
| Operating voltage | 21…27 VAC / 12…30 VDC |
| Electrical connection | Cable |
| Cable length | 2.0 m |
| Housing material | Plastic, ABS, Black |
| Ambient temperature | -40…+50 °C |
| Protection class | IP67 |

