Product T18SN6DQP
LED Spotlight
In the Metal Housing
Order number: 3019044Alternative order number : 19044
- Operating voltage: 12…30 VDC
- Protection class: IP69K
- Metal housing
- Color red
- Cable, 2m

General data
| EAN | 662488190446 |
| eCl@ss-Code (V5.1.4): | 27119002 -/- Work light |
| Customs tariff number | 94054239900 |
| Country of origin | US |
| Weight | 252 g |
Technical Data
| Function | Spotlight |
| Design | Puck |
| Light type | Red |
| Operating voltage | 12…30 VDC |
| Electrical connection | Cable |
| Cable length | 2.0 m |
| Housing material | Metal, AL, Black |
| Ambient temperature | -20…+50 °C |
| Protection class | IP67/IP69 |
| Special features | Wash down |
Mounting accessories
|
TL50WBGYRTAKQ | 3801296 |
|
PT40R-1004-U1-H1143 | 6836476 |

