Product LS2LR30-300Q8
LED Signal Light
Tower Light
Order number: 3019285Alternative order number : 19285
- Black plastic housing
- Protection class IP67
- EMI and RFI immune
- Monochrome: Red (COL 1)
- Operating voltage: 12…30 VDC or 24 VAC with 45 mA per LED color
- Inputs: PNP/NPN

General data
| EAN | 662488192853 |
| eCl@ss-Code (V5.1.4): | 27371201 -/- Indicator |
| Customs tariff number | 85318070000 |
| Country of origin | US |
| Weight | 182 g |
Technical Data
| Function | Tower light |
| Design | Smooth barrel |
| Light type | Red |
| Cascadable | No |
| Operating voltage | 21…27 VAC / 12…30 VDC |
| Electrical connection | Cable with connector, M12 × 1 |
| Cable length | 0.150 m |
| Housing material | Plastic, ABS, Black |
| Ambient temperature | -40…+50 °C |
| Protection class | IP67 |
Functional accessories
|
SM30SRLQDB | 3027377 |

