Product LS2TR30-300Q8
Inductive Sensor
With Extended Switching Distance
Order number: 1634877- Threaded barrel, M18 x 1
- Chrome-plated brass
- Factor 1 for all metals
- Protection class IP68
- Resistant to magnetic fields
- Large switching distance
- Recessed mountable
- DC 4-wire, 10…55 VDC
- Changeover contact, PNP output
- M12 x 1 male connector

General data
| EAN | 4047101129397 |
| eCl@ss-Code (V5.1.4): | 27270101 -/- Inductive proximity switch |
| Customs tariff number | 85365019000 |
| Country of origin | DE |
| Weight | 52 g |
Technical Data
| Design | Threaded barrel |
| Operating voltage | 10…55 VDC |
| Output function | Complementary contact, PNP |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Metal, CuZn, Chrome-plated |
| Ambient temperature | -30…+85 °C |
| Protection class | IP68 |
Functional accessories
|
SM30SRLQDB | 3027377 |

