Product LS2E30-300Q8
Pressure Transmitter
With Current Output (2-Wire)
Order number: 100022404- Ceramic measuring cell
- Compact and robust design
- Excellent EMC properties
- Pressure range -0.2…0.2 bar rel.
- 7…33 VDC
- Analog output 4…20 mA
- Process connection G1/8″ male thread (back sealing) according to DIN EN ISO 1179-2 with FPM profile sealing ring
- Connector device, M12 × 1

General data
| EAN | 4047101530230 |
| eCl@ss-Code (V5.1.4): | 27200614 -/- Piezoresistive sensor (absolute and relative pressure) |
| Customs tariff number | 90262020000 |
| Country of origin | CH |
| Weight | 78 g |
Technical Data
| Design | Without display |
| Operating voltage | 7…33 VDC |
| Output function | Analog output current |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Stainless-steel/Plastic, 1.4404 (AISI 316L)/polyarylamide 50 % GF UL 94 V-0 |
| Ambient temperature | -30…+85 °C |
| Protection class | IP67 |
Functional accessories
|
SM30SRLQDB | 3027377 |

