Product  SLSR14-1500Q8

Safety Light Curtain

Cascadable Emitter

Order number: 3073904

Alternative order number : 73904

    • M12 × 1 male connector, 8-pin
    • Cascadable up to 4 modules
    • Protection class IP65
    • Adjustments via DIP switch
    • Operating voltage 24 VDC ± 15 %
    • Resolution 14 mm
    • Scan field 300 mm
    • All devices incl. two EZA-MBK-11 mounting brackets; devices with a length of 900 mm or more additionally incl. one EZA-MBK-12
#

General data

EAN 662488739041
eCl@ss-Code (V5.1.4): 27270910 -/- Light grid
Customs tariff number 85365019000
Country of origin MX
Weight 1334 g

Technical Data

Function Light screen
Design Rectangular
Scan field 300  mm
Range 100…6000 mm
Optical resolution 14 mm
Number of beams 40
Light type IR
Cascadable Yes
With muting function No
Start/Restart interlock adjustable
Operating voltage 20…28 VDC
Electrical connection Cable with connector, M12 × 1
Housing material Metal, AL, Yellow polyester
Ambient temperature 0…+50 °C
Protection class IP65

Connectivity accessories

Functional accessories

3027377

Select Country

Turck worldwide

to top