Product QS18VP6LLPQ8
Photoelectric Sensor
Diffuse Mode Sensor with Fixed-Field Background Suppression
Order number: 3031923Alternative order number : 31923
- M12 × 1 male connector, 4-pin
- Protection classes IP67/IP69K
- Ambient temperature: -40 °C…+70 °C

General data
| EAN | 662488319236 |
| eCl@ss-Code (V5.1.4): | 27270904 -/- Diffuse mode sensor with background suppression |
| Customs tariff number | 85365080000 |
| Country of origin | US |
| Weight | 67 g |
Technical Data
| Function | Proximity switch |
| Operating mode | Background suppression, non-adjustable |
| Design | Rectangular |
| Construction size | 30 x 25 x 62.7 mm, Q25 |
| Range | 0…100 mm |
| Light type | IR |
| Operating voltage | 20…250 VAC |
| Output function | Dark operation, Relay output |
| Electrical connection | Connector, 1/2″ |
| Housing material | Plastic, Thermoplastic material |
| Ambient temperature | -40…+70 °C |
| Protection class | IP69 |
| Special features | Chemical-resistant, Encapsulated, Wash down |
Mounting accessories
|
PT40R-1004-U1-H1143 | 6836476 |
|
VS2KRN5VQ | 3063101 |
|
QS30AF600 | 3011977 |
|
PS001V-505-LI2UPN8X-H1141 | 6832853 |
Connectivity accessories
|
TI-BL20-E-EN-S-6
BL ident interface set |
7030632 |
|
RSC4.4T-15/TXG | 6634164 |
Functional accessories
|
INS.P.POWER_SUPPLY-PSU67_3PHASE05.36 | 100034424 |

