Product QS18VN6LLPQ
Pressure Transmitter
With Current Output (2-Wire)
Order number: 100004463- Ceramic measuring cell
- Compact and robust design
- Excellent EMC properties
- Pressure range -1…15 bar rel.
- 7…33 VDC
- Analog output 4…20 mA
- Process connection 1/4"-18 NPT male thread
- Plug-in device, DIN EN 175301-803-A

General data
| EAN | 4047101499674 |
| eCl@ss-Code (V5.1.4): | 27200614 -/- Piezoresistive sensor (absolute and relative pressure) |
| Customs tariff number | 90262020000 |
| Country of origin | CH |
| Weight | 90 g |
Technical Data
| Design | Without display |
| Operating voltage | 7…33 VDC |
| Output function | Analog output current |
| Current output | 4…20 mA |
| Electrical connection | Connector, DIN EN 175301-803 Form A |
| Housing material | Stainless-steel/Plastic, 1.4404 (AISI 316L)/polyarylamide 50 % GF UL 94 V-0 |
| Ambient temperature | -30…+85 °C |
| Protection class | IP65 |
| Approvals | CE, Metrological certification (RUS), cULus |
Mounting accessories
|
PT40R-1004-U1-H1143 | 6836476 |
|
VS2KRN5VQ | 3063101 |
|
QS30AF600 | 3011977 |
|
PS001V-505-LI2UPN8X-H1141 | 6832853 |
Connectivity accessories
|
WKC4.4T-P7X3.1-2.5/TXO3700 | 6633029 |
|
EC-FKFDE4.5-0.5/16 | 6934557 |
Functional accessories
|
INS.P.POWER_SUPPLY-PSU67_3PHASE05.36 | 100034424 |

