Product QS30FF600 W/30
Inductive Sensor
With Extended Switching Distance
Order number: 1634826- M12 × 1 threaded barrel
- Chrome-plated brass
- Factor 1 for all metals
- Protection class IP68
- Resistant to magnetic fields
- Large switching distance
- Integrated protection against predamping
- Little metal-free spaces
- DC 3-wire, 10…30 VDC
- NO contact, NPN output
- M12 x 1 male connector

General data
| EAN | 4047101128895 |
| eCl@ss-Code (V5.1.4): | 27270101 -/- Inductive proximity switch |
| Customs tariff number | 85365019000 |
| Country of origin | DE |
| Weight | 30 g |
Technical Data
| Design | Threaded barrel |
| Construction size | M12 x 1 |
| Operating voltage | 10…30 VDC |
| Output function | NO contact, NPN |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Metal, CuZn, Chrome-plated |
| Ambient temperature | -30…+85 °C |
| Protection class | IP68 |
| Special features | uprox+, Factor 1, Resistant to magnetic fields |
Mounting accessories
|
SM312LVQDP | 3028155 |
|
INS.P.IO_SYSTEM-EXCOM_PSM24_N_1.32 | 100032386 |
|
LI150P1-Q17LM1-LIU5X2-0.3-RS5
Rectangular, plastic |
1590727 |
|
FS46PS-2/M16 | U2-29262 |

