Product QS30FF400 W/30
Photoelectric Sensor
Diffuse Mode Sensor with Adjustable Background Suppression
Order number: 3065503Alternative order number : 65503
- Cable with male end, 4-pin, PVC, 150 mm, 8 mm
- Protection class IP67
- LED all-round visible
- Cut-off point adjusted via potentiometer
- Operating voltage: 10…30 VDC
- PNP switching output, changeover

Mounting accessories
|
SM312LVQDP | 3028155 |
|
INS.P.IO_SYSTEM-EXCOM_PSM24_N_1.32 | 100032386 |
|
LI150P1-Q17LM1-LIU5X2-0.3-RS5
Rectangular, plastic |
1590727 |
|
FS46PS-2/M16 | U2-29262 |

