Product QS30VR3FF200 W/30
LED Spotlight
In the Plastic Housing
Order number: 3810666- For illuminating workstations, control cabinets or machines
- Homogeneous lighting at close range
- Capacitive button for activation
- For PWM dimming, use capacitive button LC15T-127AP1RBGQP
- Operating voltage 12…30 VDC
- Protection classes IP67/IP69K
- Light color: Daylight white
- Color temperature: 5000 K (± 300 K)
- High luminous flux: 300 lm
- Low power consumption: 2.4 W
- Pigtail M12 x 1, 0.15 m
- LC15T-127AP1RBGQP capacitive button not included in delivery

General data
| EAN | 662488087654 |
| eCl@ss-Code (V5.1.4): | 27119002 -/- Work light |
| Customs tariff number | 94054231000 |
| Country of origin | US |
| Weight | 90.71 g |
Technical Data
| Function | Spotlight |
| Design | Cylinder, threaded |
| Light type | White |
| Operating voltage | 12…30 VDC |
| Electrical connection | Cable with connector, M12 × 1 |
| Cable length | 0.150 m |
| Housing material | Plastic, PC |
| Ambient temperature | -40…+50 °C |
| Protection class | IP67/IP69K |
Mounting accessories
|
SM312LVQDP | 3028155 |
|
INS.P.IO_SYSTEM-EXCOM_PSM24_N_1.32 | 100032386 |
|
LI150P1-Q17LM1-LIU5X2-0.3-RS5
Rectangular, plastic |
1590727 |
|
FS46PS-2/M16 | U2-29262 |

