Product QS18UNAQ5
Photoelectric Sensor
Retroreflective Sensor
Order number: 3029556Alternative order number : 29556
- Cable with connector, 1/2″
- Protection class IP67
- Sensitivity adjustable via potentiometer
- Alignment indicator
- Operating voltage: 24…240 VAC
- Switching output, bipolar
- Light/dark operation

General data
| EAN | 662488295561 |
| eCl@ss-Code (V5.1.4): | 27270902 -/- Retroreflective sensor |
| Customs tariff number | 85365080000 |
| Country of origin | US |
| Weight | 81 g |
Technical Data
| Function | Retroreflective Sensor |
| Operating mode | Unpolarized |
| Design | Rectangular with thread |
| Construction size | 66 x 12.2 x 30.7 mm, Mini Beam |
| Range | 0…5000 mm |
| Operating voltage | 24…240 VAC |
| Output function | Relay output |
| Electrical connection | Cable with connector, 1/2″ |
| Cable length | 0.150 m |
| Housing material | Plastic, Thermoplastic material, Yellow |
| Ambient temperature | -20…+70 °C |
| Protection class | IP67 |
| Special features | Encapsulated |
Mounting accessories
|
PS001V-505-LI2UPN8X-H1141 | 6832853 |
|
PT40R-1004-U1-H1143 | 6836476 |
|
VS2KRN5VQ | 3063101 |
Connectivity accessories
|
TI-BL20-E-EN-S-6
BL ident interface set |
7030632 |
|
RSC4.4T-15/TXG | 6634164 |

