Product QS18UNA
LED Linear Light
In the Metal Housing
Order number: 3810999- Light beam: 850mm
- Operating voltage: 12…30 VDC
- Protection class: IP50
- RGB LEDS
- Multicolor linear light
- Parameterizable via IO-Link
- SMBWLS28RA mounting bracket included in delivery

General data
| EAN | 662488090784 |
| eCl@ss-Code (V5.1.4): | 27119002 -/- Work light |
| Customs tariff number | 94054239900 |
| Country of origin | MX |
| Weight | 655 g |
Technical Data
| Function | Linear light |
| Design | Rectangular |
| Construction size | 891 x 28 x 21 mm, WLS28-2 |
| Operating voltage | 18…30 VDC |
| Communication protocol | IO-Link |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Metal, AL |
| Ambient temperature | -40…+50 °C |
| Protection class | IP50 |
Mounting accessories
|
PS001V-505-LI2UPN8X-H1141 | 6832853 |
|
PT40R-1004-U1-H1143 | 6836476 |
|
VS2KRN5VQ | 3063101 |

