Product  QS30EQPMA

Pressure Sensor

Relative Pressure: -1…2.5  Bar

Order number: 100001668
    • 4-digit, 2-color (red/green), 12-segment display, rotatable by 180°
    • Housing is rotatable after mounting the process connection
    • Ceramic measuring cell
    • Peak pressure aperture
    • 18…33 VDC
    • NO/NC contact, PNP/NPN output, IO-Link
    • Process connection G1/4" female thread
    • Plug-in device, M12 × 1
#

General data

EAN 4047101554991
eCl@ss-Code (V5.1.4): 27200614 -/- Piezoresistive sensor (absolute and relative pressure)
Customs tariff number 90262020000
Country of origin DE
Weight 309 g

Technical Data

Design With display
Operating voltage 18…33 VDC
Output function NO/NC, PNP/NPN
Communication protocol IO-Link
Electrical connection Connector, M12 × 1
Housing material Stainless-steel/Plastic, 1.4404 (AISI 316L)/Grilamid TR90 UV/Elastollan C 65 A 15 HPM 000/Ultramid A3X2G5
Ambient temperature -40…+80 °C
Protection class IP66/IP67/IP69K
Approvals CE, Metrological certification (RUS), cULus

please confirm the format

mode of dispatch

Format s.o.:

Select Country

Turck worldwide

to top