Product QS30E
Photoelectric Sensor
Diffuse Mode Sensor with Adjustable Foreground Suppression
Order number: 3011987Alternative order number : 11987
- Male M12 × 1, 5-pin
- Protection class IP67
- LED all-round visible
- Sensitivity adjusted via potentiometer
- Operating voltage: 10…30 VDC
- Switching output, bipolar
- Light or dark operation

General data
| EAN | 662488119874 |
| eCl@ss-Code (V5.1.4): | 27270904 -/- Diffuse mode sensor with background suppression |
| Customs tariff number | 85365019000 |
| Country of origin | US |
| Weight | 106 g |
Technical Data
| Function | Proximity switch |
| Operating mode | Foreground suppression, adjustable |
| Design | Rectangular with thread |
| Construction size | 35 x 22 x 57 mm, QS30 |
| Range | 50…400 mm |
| Light type | Red |
| Operating voltage | 10…30 VDC |
| Output function | NO contact, PNP/NPN |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Plastic, Thermoplastic material, Yellow |
| Ambient temperature | -20…+60 °C |
| Protection class | IP67 |
Mounting accessories
|
SM312LVQDP | 3028155 |
|
INS.P.IO_SYSTEM-EXCOM_PSM24_N_1.32 | 100032386 |
|
LI150P1-Q17LM1-LIU5X2-0.3-RS5
Rectangular, plastic |
1590727 |
|
FS46PS-2/M16 | U2-29262 |

