Product QS30RQPMA
Pressure Transmitter
With Voltage Output (3-Wire)
Order number: 100007955- Fully welded metal measuring cell
- Pressure range 0…250 bar rel.
- 8…33 VDC
- Analog output 1…6 V
- Process connection 1/4"-18 NPT male thread
- Plug-in device, DIN EN 175301-803-C

General data
| EAN | 4047101510669 |
| eCl@ss-Code (V5.1.4): | 27200614 -/- Piezoresistive sensor (absolute and relative pressure) |
| Customs tariff number | 90262020000 |
| Country of origin | DE |
| Weight | 90 g |
Technical Data
| Design | Without display |
| Operating voltage | 8…33 VDC |
| Output function | Analog output voltage |
| Voltage output | 1…6 V |
| Electrical connection | Connector, DIN EN 175301-803 Form C |
| Housing material | Stainless-steel/Plastic, 1.4404 (AISI 316L)/polyarylamide 50 % GF UL 94 V-0 |
| Ambient temperature | -30…+85 °C |
| Protection class | IP65 |
| Approvals | CE, Metrological certification (RUS), cULus |
Mounting accessories
|
INS.P.IO_SYSTEM-EXCOM_PSM24_N_1.32 | 100032386 |
|
LI150P1-Q17LM1-LIU5X2-0.3-RS5
Rectangular, plastic |
1590727 |
|
FS46PS-2/M16 | U2-29262 |
Connectivity accessories
|
Q50AP W/30 | 3067617 |
|
K50APT2YRCQP | 3800873 |

