Product QS18VP6LD W/30
Ultrasonic Sensor
diffuse mode sensor
With Analog Output
Order number: 3053743Alternative order number : 53743
- Measuring range adjustable via teach button or control line
- Response time, adjustable
- Analog output can be used for voltage or current
- Teach-in function
- Convertible output curves
- Blind zone: 5 cm
- Range: 25 cm
General data
| EAN | 662488537432 |
| eCl@ss-Code (V5.1.4): | 27272803 -/- Ultrasonic proximity switch |
| Customs tariff number | 85365019000 |
| Country of origin | US |
| Weight | 473 g |
Technical Data
| Function | Proximity switch |
| Operating mode | Time-of-Flight |
| Design | Rectangular |
| Construction size | 60.5 x 44.5 x 101.6 mm, Q45 |
| Range | 50…250 mm |
| Operating voltage | 12…24 VDC |
| Output function | Analog output |
| Voltage output | 0…10 V |
| Current output | 4…20 mA |
| Electrical connection | Connector, 7/8″ |
| Housing material | Plastic, Thermoplastic polyester |
| Ambient temperature | -25…+70 °C |
| Protection class | IP67 |
| Special features | Clear object detection |
Mounting accessories
|
PT40R-1004-U1-H1143 | 6836476 |
|
VS2KRN5VQ | 3063101 |
|
QS30AF600 | 3011977 |
|
PS001V-505-LI2UPN8X-H1141 | 6832853 |

