Product QS30FF200
Round connector M8 x 1 / Ø 8 mm
Ø 8 mm Flange Connector, with Print Contacts
Order number: 6934782- Robust and pre-assembled built-in flange connector
- 4-pin
- Potted, protection class IP67
- GOST-R-approved
- RoHS-compliant
- Print contact

General data
| EAN | 4047101371475 |
| eCl@ss-Code (V5.1.4): | 27250107 -/- Connection cable sensor-actuator |
| Customs tariff number | 85366990990 |
| Country of origin | DE |
| Weight | 1 g |
Mounting accessories
|
SM312LVQDP | 3028155 |
|
INS.P.IO_SYSTEM-EXCOM_PSM24_N_1.32 | 100032386 |
|
LI150P1-Q17LM1-LIU5X2-0.3-RS5
Rectangular, plastic |
1590727 |
|
FS46PS-2/M16 | U2-29262 |

