Product QT50UVR3WQ1
Photoelectric Sensor
Retroreflective Laser Sensor (Runtime Measurement)
With Switching Outputs
Order number: 3067382Alternative order number : 67382
- Cable, 7-wire, 9 m
- Indication of signal intensity
- Protection class IP67
- BRT-TVHG-8X10P highly reflective foil, incl. in delivery
- Measuring range with according reflector foil: 50 m
- 3 response times adjustable for switching output
- Operating voltage: 12…24 VDC
- Two independently adjustable switching ranges

General data
| EAN | 662488673826 |
| eCl@ss-Code (V5.1.4): | 27270801 -/- Optical distance sensor |
| Customs tariff number | 85365019000 |
| Country of origin | US |
| Weight | 825 g |
Technical Data
| Function | Retroreflective Sensor |
| Operating mode | Time-of-Flight |
| Design | Rectangular |
| Construction size | 87 x 35.3 x 68.5 mm, LT3 |
| Range | 500…50000 mm |
| Operating voltage | 12…24 VDC |
| Switching element function | 2 x NO contact |
| Output function | PNP/NPN |
| Electrical connection | Cable |
| Cable length | 9.0 m |
| Housing material | Plastic, ABS, Black |
| Ambient temperature | 0…+50 °C |
| Protection class | IP67 |
| Special features | Laser, Teach input |
Mounting accessories
|
INS.P.IO_SYSTEM-EXCOM_PSM24_N_1.32 | 100032386 |
|
LI150P1-Q17LM1-LIU5X2-0.3-RS5
Rectangular, plastic |
1590727 |
|
FS46PS-2/M16 | U2-29262 |
Connectivity accessories
|
K50APT2YRCQP | 3800873 |
|
Q50AP W/30 | 3067617 |

