Product SLSCP14-300Q88
2-Way Junction Box
Y-splitter with Cable, 2x M12 × 1 Male - 2x Female M12 × 1
Order number: 6631344- Jacket material: PUR
- Jacket color: black/yellow
- Suitable for drag chain use
- Resistant to welding sparks
- Resistant to chemicals, UV radiation and oils
- Flame-retardant
- Free from halogen, silicone, PVC and LABS
- RoHS-compliant
- Protection class IP67
- Designed for safety applications
- Cable length: 0.15 / 0.15 m

General data
| EAN | 4047101430721 |
| eCl@ss-Code (V5.1.4): | 27250316 -/- Passive sensor/actuator junction |
| Customs tariff number | 85444290900 |
| Country of origin | CN |
| Weight | 147 g |
Technical Data
| Cable length | 0.150 m |
| Ambient temperature | -25…+60 °C |

