Product SLSCR30-1800Q8
Isolating switching amplifier
2-channel
Order number: 7541232- 2 transistor outputs
- Output mode adjustable (NO/NC mode)
- Input circuits monitored for wire-break/short-circuit (ON/OFF switchable)
- SIL 2
- Complete galvanic isolation
- Input reverse-polarity protected
- ATEX, IECEx, UL, CFMUS, CSA, TR CU, NEPSI, KOSHA, TIIS, CCOE, INMETRO
- Installation in zone 2

General data
| EAN | 4047101119695 |
| eCl@ss-Code (V5.1.4): | 27210121 -/- Isolating switching amplifier |
| Customs tariff number | 85437090990 |
| Country of origin | DE |
| Weight | 157 g |
Technical Data
| Operating voltage | 20…250 VAC / 20…125 VDC |
| Electrical connection | 4 × 3-pin removable terminal blocks, reverse polarity protected, screw terminal |
| Housing material | Plastic, Polycarbonate/ABS |
| Ambient temperature | -25…+70 °C |
| Protection class | IP20 |
Data Sheets
| German | 575 KB |
| English | 574 KB |
| French | 576 KB |
| Spanish | 574 KB |
| Czech | 575 KB |
| Dutch | 574 KB |
| Romanian | 575 KB |
| Russian | 582 KB |
| Polish | 576 KB |
| Turkish | 575 KB |
Approval
| TÜV 04 ATEX 2553 | 231 KB |
| TÜV 06 ATEX 552968 X | 2656 KB |
| FM/CSA - IS-1.101 | 226 KB |
| IECEx - TUN 06.0006X | 234 KB |
| UL — IS-1.301 | 167 KB |
| KOSHA 13-AV4BO-0627X | 310 KB |
| UL 61010 | 373 KB |

