Product  SLSCR30-1200Q8

Pressure Transmitter

With 2 Switching Outputs and IO-Link

Order number: 100031241
    • Ceramic measuring cell
    • Compact and robust design
    • Excellent EMC properties
    • Pressure range 0…10 bar abs.
    • 18…33 V DC
    • NO/NC contact, 2 × PNP/NPN outputs, IO-Link
    • Process connection 1/4"-18 NPT male thread
    • Plug-in device, M12 × 1
#

General data

EAN 4047101577020
eCl@ss-Code (V5.1.4): 27200614 -/- Piezoresistive sensor (absolute and relative pressure)
Customs tariff number 90262020000
Country of origin CH
Weight 84 g

Technical Data

Design Without display
Operating voltage 18…33 VDC
Output function NO/NC, PNP/NPN
Communication protocol IO-Link
Electrical connection Connector, M12 × 1
Housing material Stainless-steel/Plastic, 1.4404 (AISI 316L)/polyarylamide 50 % GF UL 94 V-0
Ambient temperature -30…+85 °C
Protection class IP67

Connectivity accessories

Functional accessories

3027377

please confirm the format

mode of dispatch

Format s.o.:

Select Country

Turck worldwide

to top