Product  SLSCR30-1050Q8

Pick-to-Light

Placement Sensor

Capacitive Sensor

Order number: 3096586

Alternative order number : 96586

    • Protection class IP67/IP69K
    • M12 × 1 connector, 4-pin
    • Colors: No (COL 1) / Red (COL 2)
    • Operating voltage 12…30 VDC
    • PNP switching
    • NO contact
    • Capacitive sensor of the second generation
    • High immunity to false actuation by splashing, detergents, oils and other contaminants
#

General data

EAN 662488965860
eCl@ss-Code (V5.1.4): 27371201 -/- Indicator
Customs tariff number 85365019000
Country of origin US
Weight 45 g

Technical Data

Function Touch Button
Design Dome
Light type Red
Operating voltage 12…30 VDC
Output function NO contact, PNP
Electrical connection Connector, M12 × 1
Housing material Plastic, PC, Black
Ambient temperature -40…+50 °C
Protection class IP67/IP69

Connectivity accessories

Functional accessories

3027377

Select Country

Turck worldwide

to top