Product SLSCR30-900Q8
Photoelectric Sensor
Retroreflective Sensor
Miniature Sensor
Order number: 3072126Alternative order number : 72126
- Cable, PVC, 150 mm, with M8 × 1 male end, 4-pin
- Protection class IP67
- LED all-round visible
- Indication of insufficient excess gain
- Operating voltage: 10…30 VDC
- Switching output, bipolar, dark operation

General data
| EAN | 662488721268 |
| eCl@ss-Code (V5.1.4): | 27279201 -/- Connectivity (accessories sensors) |
| Customs tariff number | 85365019000 |
| Country of origin | US |
| Weight | 20 g |
Technical Data
| Function | Retroreflective Sensor |
| Design | Rectangular |
| Range | 40…1500 mm |
| Light type | Red |
| Operating voltage | 10…30 VDC |
| Output function | NO contact, dark operation, PNP/NPN |
| Electrical connection | Cable with connector, M8 × 1 |
| Cable length | 0.150 m |
| Housing material | Plastic, Thermoplastic material, Yellow |
| Ambient temperature | -20…+55 °C |
| Protection class | IP67 |

