Product SLSCR14-1200Q8
Ultrasonic Sensor
diffuse mode sensor
With Switching Outputs
Order number: 3072182Alternative order number : 72182
- LED indicates signal intensity
- Cable, PVC, 2 m, 5-wire
- Temperature compensation selectable via DIP switch
- Blind zone: 20 cm
- Range: 800 cm

General data
| EAN | 662488721824 |
| eCl@ss-Code (V5.1.4): | 27272803 -/- Ultrasonic proximity switch |
| Customs tariff number | 85365080000 |
| Country of origin | US |
| Weight | 489 g |
Technical Data
| Function | Proximity switch |
| Design | Rectangular |
| Range | 200…8000 mm |
| Operating voltage | 85…265 VAC |
| Output function | 2 x NO contact, PNP |
| Electrical connection | Cable |
| Cable length | 2.0 m |
| Housing material | Plastic, PBT |
| Ambient temperature | -20…+70 °C |
| Protection class | IP67 |

