Product SLSCR14-1050Q8
Frequency Transducer/Pulse Counter
1-channel
Order number: 7580222- Input circuits monitored for wire break and short circuit
- Parameterized via DIP/rotary coding switch
- Complete galvanic isolation
- Input reverse-polarity protected
- Removable spring type terminals
- Power bridge (connector incl. in delivery)
- Installation in Zone 2
- SIL 2

General data
| EAN | 4047101420494 |
| eCl@ss-Code (V5.1.4): | 27230220 -/- Rotation speed monitor |
| Customs tariff number | 85437090990 |
| Country of origin | DE |
| Weight | 1 g |
Technical Data
| Operating voltage | 10…30 VDC |
| Electrical connection | Removable spring-type terminals, 2-pin |
| Housing material | Plastic, Polycarbonate/ABS |
| Ambient temperature | -25…+70 °C |
| Protection class | IP20 |

